5.7.7.11 Cse-skip-blocks Option
The -fcse-skip-blocks option performs a similar task to the
-fcse-follow-jumps option but instructs the common
subexpression elimination (CSE) optimizations to follow jumps that
conditionally skip over blocks. When CSE encounters a simple
if() statement with no else
clause, it will follow the jump around the body of the
if().
This option is automatically enabled at optimization levels -O2,
-O3, and -Os.
The -fno-cse-skip-blocks form of this option does not perform this
scan.