5.7.7.20 Inline-functions Option
The -finline-functions option considers all functions for inlining, even if they are not declared inline.
If all calls to a given function are inlined, and the function is declared
static, then the function is normally not output as a stand-alone
assembler routine.
This option is automatically enabled at optimization levels -O3 and -Os.
The -fno-inline-functions form of this option will never inline function that have not been marked as inline.