5.7.7.38 Whole-program Optimizations Option
The -fwhole-program option runs more aggressive
interprocedural optimizations.
The option assumes that the current compilation unit represents the whole program
being compiled. All public functions and variables, with the exception of
main() and those merged by attribute
externally_visible, become static functions and in
effect are optimized more aggressively by interprocedural optimizers. While this option
is equivalent to proper use of the static keyword for programs
consisting of a single file, in combination with option -flto, this
flag can be used to compile many smaller scale programs since the functions and
variables become local for the whole combined compilation unit, not for the single
source file itself.
The -fno-whole-program form of this option disables these optimizations
and this is the default action if no option is specified.