4.4.16.2.16 USB_PipeTransferZLP_Enable()
void USB_PipeTransferZLP_Enable (USB_PIPE_t pipe)
Enables a ZLP on a transfer. It is enabled by default if the AZLP static config is enabled for the pipe.
| pipe |
- A combination of endpoint address and direction |
None. |