4.4.16.2.2 USB_OutTransactionRun()
RETURN_CODE_t USB_OutTransactionRun (USB_PIPE_t pipe)
Checks the correctness OUT transactions and runs them.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |