4.4.16.2.19 USB_TransactionCompletedPipeGet()
RETURN_CODE_t USB_TransactionCompletedPipeGet (USB_PIPE_t * pipe)
Returns the pipe address and direction for the latest completed transaction.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |