4.4.16.2.15 USB_PipeTransferEndCallbackRegister()
void USB_PipeTransferEndCallbackRegister (USB_PIPE_t pipe, USB_TRANSFER_END_CALLBACK_t callback)
Sets the callback for transfer end.
| pipe |
- A combination of endpoint address and direction |
| callback |
- A combination of pipe, status and transferred bytes |
None. |