4.4.16.2.13 USB_PipeTransactionComplete()
RETURN_CODE_t USB_PipeTransactionComplete (USB_PIPE_t pipe)
Handles completed IN and OUT transactions. Processes the completed transaction and either completes the transfer or runs the next transaction. Will call the pipe transferEndCallback at the end of transfer, if configured.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |