4.4.16.2.12 USB_PipeStatusIsBusy()
bool USB_PipeStatusIsBusy (USB_PIPE_t pipe)
Checks if the pipe status is busy.
| pipe |
- A combination of endpoint address and direction |
| 0 |
- Pipe status not busy |
| 1 |
- Pipe status is busy |
bool USB_PipeStatusIsBusy (USB_PIPE_t pipe)
Checks if the pipe status is busy.
| pipe |
- A combination of endpoint address and direction |
| 0 |
- Pipe status not busy |
| 1 |
- Pipe status is busy |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.