4.4.16.2.11 USB_PipeStatusGet()
USB_TRANSFER_STATUS_t USB_PipeStatusGet (USB_PIPE_t pipe)
Gets the current status of pipe.
| pipe |
- A combination of endpoint address and direction |
USB_PIPE_TRANSFER_OK or an Error code according to USB_TRANSFER_STATUS_t |