4.4.16.2.21 USB_TransactionStart()
RETURN_CODE_t USB_TransactionStart (USB_PIPE_t pipe)
Starts sending or receiving data on an endpoint by clearing BUSNACK. Used as a final step while setting up a transaction on the bus.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |