4.4.16.2.17 USB_TransactionAbort()
RETURN_CODE_t USB_TransactionAbort (USB_PIPE_t pipe)
Aborts the next transaction on an endpoint by setting BUSNACK. Used to stop exchanging data on an endpoint. The device will start NAKing requests from the host after calling this API.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |