4.4.16.2.20 USB_TransactionIsCompleted()
bool USB_TransactionIsCompleted (void )
Helper function to return the endpoint transaction complete condition.
| None. |
| 0 |
- Transaction not complete or pipe address is out of bounds |
| 1 |
- Transaction is complete |