4.4.16.2.6 USB_PipeDataToTransferSizeSet()
void USB_PipeDataToTransferSizeSet (USB_PIPE_t pipe, uint16_t dataSize)
Sets the size of pipe data to transfer.
| pipe |
- A combination of endpoint address and direction |
| dataSize |
- The size of pipe data to transfer |
None. |