4.4.16.2.4 USB_PipeDataPtrSet()
void USB_PipeDataPtrSet (USB_PIPE_t pipe, uint8_t * dataPtr)
Configures the pointer for the data transfer in a given pipe.
| pipe |
- A combination of endpoint address and direction |
| *dataPtr |
- The pointer to the data location |
None. |