4.4.16.2.18 USB_TransactionCompleteAck()
RETURN_CODE_t USB_TransactionCompleteAck (USB_PIPE_t pipe)
Acknowledges the Transaction Complete status condition by clearing the Transaction Complete status bit. Used to clear the Transaction Complete status bit after a transaction has successfully completed.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |