15.10.5 Analog-to-Digital Converter (ADC) Characteristics

Table 15-20. Operating Conditions
SymbolParametersConditionsMin.Typ.Max.Unit
RESResolution---12bits
Conversion speed-10-1000ksps
fsSampling clock-10-1000kHz
clkADC Clock frequency--fs.16-Hz
TSSampling timeOFFCOMP=1250-25000ns
Conversion rangeDiff mode-VREF-VREFV
Single-Ended mode0-VREF
VREFReference inputREFCOMP=11-VDDANA-0.6V
REFCOMP=0VDDANA-VDDANA
VINInput channel range -0-VDDANAV
VCMINInput common mode voltageFor VREF > 1.0V0.7-VREF-0.7V
For VREF=1.0V0.3-VREF-0.3
CSAMPLE(1)Input sampling capacitance--2.83.2pF
RSAMPLE(1)Input sampling on-resistance---1715Ω
Rref(1)Reference input source resistanceREFCOMP=1--5kΩ
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
Table 15-21. Power Consumption(1)
SymbolParametersConditionsTaMin.Typ.Max.Unit
IDDANADifferential Mode

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=1.6V

Max.85°C
Typ.25°C

-105128µA

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=3.6V

-279307
Differential Mode

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=1.6V, VREF=1.0V

-175231µA

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-300374

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-356438
Differential Mode

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=1.6V

-3041µA

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VCC=VREF=3.6V

-5371
Differential Mode

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=1.6V, VREF=1.0V

-95139µA

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-115178

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-122187
IDDANASingle-Ended Mode

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=1.6V

Max.85°C
Typ.25°C

-138158µA

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=3.6V

-321359
Single-Ended Mode

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=1.6V, VREF=1.0V

-203257µA

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-331413

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-388482
Single-Ended Mode

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VCC=VREF=1.6V

-4662µA

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=3.6V

-89120
Single-Ended Mode

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VCC=1.6V, VREF=1.0V

-109157µA

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-138211

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-148228
Note: 1. These values are based on characterization.
Table 15-22. Differential Mode(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ENOBEffective Number of bitsVDDANA=3.0V / Vref =2.0V 9.610.510.6bits
VDDANA=1.6V/3.6V Vref=1.0V8.99.79.9
VDDANA=Vref=1.6V1010.511.1
VDDANA=Vref=3.6V10.510.911.0
TUETotal Unadjusted ErrorVDDANA=3.0V, Vref=2.0V-7.511LSB
INLIntegral Non LinearityVDDANA=3.0V, Vref=2.0V-+/-1.5+/-2.1LSB
DNLDifferential Non LinearityVDDANA=3.0V, Vref=2.0V-+/-0.8+1.1/-1.0LSB
Gain ErrorExternal Reference voltage 1.0V-+/-0.7+/-1.5%
External Reference voltage 3.0V-+/-0.2+/-0.5
Reference bandgap voltage-+/-0.4+/-4.4
VDDANA-+/-0.1+/-0.4
VDDANA/2-+/-0.4+/-1.3
VDDANA/1.6-+/-0.3+/-0.9
Offset ErrorExternal Reference voltage 1.0V-+/-1.1+/-2.4mV
External Reference voltage 3.0V-+/-1.1+/-3
Reference bandgap voltage-+/-2.3+/-7.5
VDDANA-+/-0.9+/-2.9
VDDANA/2-+/-1+/-2.6
VDDANA/1.6-+/-1+/-2.9
SFDRSpurious Free Dynamic RangeFs=1MHz / Fin=13 kHz / Full range Input signal VDDANA=3.0V, Vref=2.0V687577dB
SINADSignal to Noise and Distortion ratio606566
SNRSignal to Noise ratio616667
THDTotal Harmonic Distortion-74-73-67
Noise RMSExternal Reference voltage-1.02.5mV
Note: 1. These values are based on characterization.
Table 15-23. Single-Ended Mode(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ENOBEffective Number of bits VDDANA=3.0V / Vref =2.0V 8.59.59.8bits
VDDANA=1.6V/3.6V Vref=1.0V7.58.78.9
VDDANA=Vref=1.6V (2)9.09.59.8
VDDANA=Vref=3.6V9.29.89.9
TUETotal Unadjusted ErrorVDDANA=3.0V, Vref=2.0V-17.431LSB
INLIntegral Non LinearityVDDANA=3.0V, Vref=2.0V-+/-2.2+/-10.1LSB
DNLDifferential Non LinearityVDDANA=3.0V, Vref=2.0V-+/-0.8+/-0.9LSB
Gain ErrorExternal Reference voltage 1.0V-+/-1+/-1.3%
External Reference voltage 3.0V-+/-0.3+/-0.6
Reference bandgap voltage-+/-0.4+/-3.2
Vref=VDDANA (2)-+/-0.1+/-0.3
Vref=VDDANA/2-+/-0.6+/-1.4
Vref=VDDANA/1.6-+/-0.4+/-1
Offset ErrorExternal Reference voltage 1.0V-+/-3.4+/-13mV
External Reference voltage 3.0V-+/-3.6+/-24
Reference bandgap voltage-+/-1+/-14
Vref=VDDANA (2)-+/-4.2+/-25
Vref=VDDANA/2-+/-5.7+/-10
Vref=VDDANA/1.6-+/-6.3+/-13
SFDRSpurious Free Dynamic RangeFs=1MHz / Fin=13kHz / Full range Input signal VDDANA=3.0V, Vref=2.0V657178dB
SINADSignal to Noise and Distortion ratio535961
SNRSignal to Noise ratio535961
THDTotal Harmonic Distortion-76-70-64
Noise RMSExternal Reference voltage-2.07.0mV
Note:
  1. These values are based on characterization.
  2. All parameters given above exclude the corner VDDANA = Vref = 1.6V, Ta = -40°C.
Figure 15-2. ADC Analog Input AINx
The minimum sampling time tsamplehold for a given Rsource can be found using this formula:
tsamplehold≥(Rsample+Rsource)×Csample×(n+2)×ln⁡(2)

For 12-bit accuracy:

tsamplehold≥(Rsample+Rsource)×Csample×9.7

where tsamplehold≥12×fADC .