15.10.7 DETREF

Table 15-26. Reference Voltage Characteristics(1)
SymbolParameterConditionsMin.Typ.Max.Units
ADC RefADC internal reference nom. 1.0V, VCC = 3.0V, T = 25°C0.9671.01.017V
nom. 1.1V, VCC = 3.0V, T = 25°C1.0691.11.120
nom. 1.2V, VCC = 3.0V, T = 25°C1.1671.21.227
nom. 1.25V, VCC = 3.0V, T = 25°C1.2141.251.280
nom. 2.0V, VCC = 3.0V, T = 25°C1.9352.02.032
nom. 2.2V, VCC = 3.0V, T = 25°C2.1342.22.242
nom. 2.4V, VCC = 3.0V, T = 25°C2.3282.42.458
nom. 2.5V, VCC = 3.0V, T = 25°C2.4202.52.565
Ref Temperature coefficientdrift over [-40, +25]°C—-0.01/+0.015—%/°C
drift over [+25, +85]°C—-0.01/0.005—
Ref Supply coefficientdrift over [1.6, 3.6]V—+/-0.35—%/V
AC Ref AC Ref AccuracyVCC = 3.0V, T = 25°C1.0731.11.123V
Ref Temperature coefficientdrift over [-40, +25]°C—+/-0.01—%/°C

drift over [+25, +85]°C

—-0.005/+0.001—%/°C
Ref Supply coefficient

drift over [1.6, 3.6]V

—-0.35/+0.35—%/V
Note: These values are based on characterization.