This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.
Name:
FLEX_US_LONBL
Offset:
0x270
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
LONBL[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bits 5:0 – LONBL[5:0] LON Node Backlog Value
Value
Description
1–63
LON node backlog value.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.