4.3.1.7 Automatically Adjust Data Axes
To toggle an automatic adjustment of all data axes, click on the Toggle Auto
Adjust button in the toolbar at the top of the time plot
. Also,
double clicking on an axis will toggle auto adjust for that axis.