28.7.15 Security Attribution Check

This register allows the user to select one or more external pins to check their security attribution as non-secured.
Important: This register is only available for PIC32CM LS00/LS60 and has no effect for PIC32CM LE00.
Name: NSCHK
Offset: 0x3C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 NMI        
Access RW/RW/RW 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EXTINT15EXTINT14EXTINT13EXTINT12EXTINT11EXTINT10EXTINT9EXTINT8 
Access RW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RW 
Reset 00000000 
Bit 76543210 
 EXTINT7EXTINT6EXTINT5EXTINT4EXTINT3EXTINT2EXTINT1EXTINT0 
Access RW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RWRW/RW/RW 
Reset 00000000 

Bit 31 – NMI Non-Maskable Interrupt Security Attribution Check

This bit selects the Non-Maskable Interrupt pin for security attribution check. If the NMI bit in NONSECNMI is set to the opposite value, then the NSCHK interrupt flag will be set.

ValueDescription
0 0-to-1 transition will be detected on corresponding NONSEC bit.
1 1-to-0 transition will be detected on corresponding NONSEC bit.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – EXTINT External Interrupts Security Attribution Check

These bits select the individual pins for security attribution check. If any pin selected in NSCHK has the corresponding bit in NONSEC set to the opposite value, then the NSCHK interrupt flag will be set.

ValueDescription
0 0-to-1 transition will be detected on corresponding NONSEC bit.
1 1-to-0 transition will be detected on corresponding NONSEC bit.