28.7 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
Important: (PIC32CM LS00 only)
The peripheral register map is automatically duplicated in a Secure and Non-Secure alias:
- The Non-Secure alias is at the peripheral base address
- The Secure alias is located at the peripheral base address + 0x200
Refer to Mix-Secure Peripherals for more information on register access rights.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | CKSEL | ENABLE | SWRST | |||||
0x01 | NMICTRL | 7:0 | NMIASYNCH | NMIFILTEN | NMISENSE[2:0] | |||||
0x02 | NMIFLAG | 7:0 | NMI | |||||||
0x03 | Reserved | |||||||||
0x04 | SYNCBUSY | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENABLE | SWRST | ||||||||
0x08 | EVCTRL | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | EXTINTEO15 | EXTINTEO14 | EXTINTEO13 | EXTINTEO12 | EXTINTEO11 | EXTINTEO10 | EXTINTEO9 | EXTINTEO8 | ||
7:0 | EXTINTEO7 | EXTINTEO6 | EXTINTEO5 | EXTINTEO4 | EXTINTEO3 | EXTINTEO2 | EXTINTEO1 | EXTINTEO0 | ||
0x0C | INTENCLR | 31:24 | NSCHK | |||||||
23:16 | ||||||||||
15:8 | EXTINT15 | EXTINT14 | EXTINT13 | EXTINT12 | EXTINT11 | EXTINT10 | EXTINT9 | EXTINT8 | ||
7:0 | EXTINT7 | EXTINT6 | EXTINT5 | EXTINT4 | EXTINT3 | EXTINT2 | EXTINT1 | EXTINT0 | ||
0x10 | INTENSET | 31:24 | NSCHK | |||||||
23:16 | ||||||||||
15:8 | EXTINT15 | EXTINT14 | EXTINT13 | EXTINT12 | EXTINT11 | EXTINT10 | EXTINT9 | EXTINT8 | ||
7:0 | EXTINT7 | EXTINT6 | EXTINT5 | EXTINT4 | EXTINT3 | EXTINT2 | EXTINT1 | EXTINT0 | ||
0x14 | INTFLAG | 31:24 | NSCHK | |||||||
23:16 | ||||||||||
15:8 | EXTINT15 | EXTINT14 | EXTINT13 | EXTINT12 | EXTINT11 | EXTINT10 | EXTINT9 | EXTINT8 | ||
7:0 | EXTINT7 | EXTINT6 | EXTINT5 | EXTINT4 | EXTINT3 | EXTINT2 | EXTINT1 | EXTINT0 | ||
0x18 | ASYNCH | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ASYNCH15 | ASYNCH14 | ASYNCH13 | ASYNCH12 | ASYNCH11 | ASYNCH10 | ASYNCH9 | ASYNCH8 | ||
7:0 | ASYNCH7 | ASYNCH6 | ASYNCH5 | ASYNCH4 | ASYNCH3 | ASYNCH2 | ASYNCH1 | ASYNCH0 | ||
0x1C | CONFIG0 | 31:24 | FILTEN7 | SENSE7[2:0] | FILTEN6 | SENSE6[2:0] | ||||
23:16 | FILTEN5 | SENSE5[2:0] | FILTEN4 | SENSE4[2:0] | ||||||
15:8 | FILTEN3 | SENSE3[2:0] | FILTEN2 | SENSE2[2:0] | ||||||
7:0 | FILTEN1 | SENSE1[2:0] | FILTEN0 | SENSE0[2:0] | ||||||
0x20 | CONFIG1 | 31:24 | FILTEN15 | SENSE15[2:0] | FILTEN14 | SENSE14[2:0] | ||||
23:16 | FILTEN13 | SENSE13[2:0] | FILTEN12 | SENSE12[2:0] | ||||||
15:8 | FILTEN11 | SENSE11[2:0] | FILTEN10 | SENSE10[2:0] | ||||||
7:0 | FILTEN9 | SENSE9[2:0] | FILTEN8 | SENSE8[2:0] | ||||||
0x24 ... 0x2F | Reserved | |||||||||
0x30 | DEBOUNCEN | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | DEBOUNCEN15 | DEBOUNCEN14 | DEBOUNCEN13 | DEBOUNCEN12 | DEBOUNCEN11 | DEBOUNCEN10 | DEBOUNCEN9 | DEBOUNCEN8 | ||
7:0 | DEBOUNCEN7 | DEBOUNCEN6 | DEBOUNCEN5 | DEBOUNCEN4 | DEBOUNCEN3 | DEBOUNCEN2 | DEBOUNCEN1 | DEBOUNCEN0 | ||
0x34 | DPRESCALER | 31:24 | ||||||||
23:16 | TICKON | |||||||||
15:8 | ||||||||||
7:0 | STATES1 | PRESCALER1[2:0] | STATES0 | PRESCALER0[2:0] | ||||||
0x38 | PINSTATE | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | PINSTATE15 | PINSTATE14 | PINSTATE13 | PINSTATE12 | PINSTATE11 | PINSTATE10 | PINSTATE9 | PINSTATE8 | ||
7:0 | PINSTATE7 | PINSTATE6 | PINSTATE5 | PINSTATE4 | PINSTATE3 | PINSTATE2 | PINSTATE1 | PINSTATE0 | ||
0x3C | NSCHK | 31:24 | NMI | |||||||
23:16 | ||||||||||
15:8 | EXTINT15 | EXTINT14 | EXTINT13 | EXTINT12 | EXTINT11 | EXTINT10 | EXTINT9 | EXTINT8 | ||
7:0 | EXTINT7 | EXTINT6 | EXTINT5 | EXTINT4 | EXTINT3 | EXTINT2 | EXTINT1 | EXTINT0 | ||
0x40 | NONSEC | 31:24 | NMI | |||||||
23:16 | ||||||||||
15:8 | EXTINT15 | EXTINT14 | EXTINT13 | EXTINT12 | EXTINT11 | EXTINT10 | EXTINT9 | EXTINT8 | ||
7:0 | EXTINT7 | EXTINT6 | EXTINT5 | EXTINT4 | EXTINT3 | EXTINT2 | EXTINT1 | EXTINT0 |