28.7.14 Pin State

Important: For PIC32CM LS00/LS60 Non-Secure accesses, read accesses (R*) are allowed only if the external interrupt x (EXTINTx) is set as Non-Secure in the NONSEC register (NONSEC.EXTINTx bit).
Name: PINSTATE
Offset: 0x38
Reset: 0x00000000
Property: PAC Mix-Secure

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PINSTATE15PINSTATE14PINSTATE13PINSTATE12PINSTATE11PINSTATE10PINSTATE9PINSTATE8 
Access R/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/R 
Reset 00000000 
Bit 76543210 
 PINSTATE7PINSTATE6PINSTATE5PINSTATE4PINSTATE3PINSTATE2PINSTATE1PINSTATE0 
Access R/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/RR/R*/R 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – PINSTATE Pin State

These bits return the valid pin state of the debounced external interrupt pin EXTINTx.