44.10.5 Analog-to-Digital (ADC) Characteristics

Table 44-23. Operating Conditions
SymbolParametersConditionsMin.Typ.Max.Unit
RESResolution--12bits
RSSampling rate10-1000kSPS
fsSampling clock10-1000kHz
Differential mode

Number of ADC clock cycles SAMPCTRL.OFFCOMP=1

resolution 12bit (RESEL=0)16cycles
resolution 10bit (RESEL = 2)14
resolution 8bit (RESEL = 3)12
Differential mode

Number of ADC clock cycles SAMPCTRL.OFFCOMP=0

SAMLPLEN corresponds to the decimal value of the SAMPLEN[5:0] register resolution 12bit (RESEL = 0)SAMPLEN + 13cycles
resolution 10bit (RESEL = 2)SAMPLEN + 11
resolution 8bit (RESEL=3)SAMPLEN + 9
Single-ended mode

Number of ADC clock cycles SAMPCTRL.OFFCOMP = 1

resolution 12bit (RESEL = 0)16cycles
resolution 10bit (RESEL = 2)15
resolution 8bit (RESEL = 3)13
Single-ended mode

Number of ADC clock cycles SAMPCTRL.OFFCOMP = 0

SAMLPLEN corresponds to the decimal value of the SAMPLEN[5:0] registerresolution 12bit (RESEL = 0)SAMPLEN + 13cycles
resolution 10bit (RESEL = 2)SAMPLEN + 12
resolution 8bit (RESEL = 3)SAMPLEN + 10
fadcADC Clock frequency160-16000kHz
TSSampling time250(SAMPLEN+1)/fadc25000ns
Conversion rangeDifferential mode-VREF-VREFV
Single-Ended mode0-VREF
VREFReference inputREFCOMP = 11-VDDANA-0.6V
REFCOMP = 0VDDANA-VDDANA
VINInput channel range -0-VDDANAV
VCMINInput common mode voltageFor VREF > 1.0V0.7-VREF-0.7V
For VREF=1.0V0.3-VREF-0.3
CSAMPLE(1)Input sampling capacitance--2.83.2pF
RSAMPLE(1)Input channel source resistance---1715Ω
Rref(1)Reference input source resistanceREFCOMP = 1--5kΩ
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
Table 44-24. Power Consumption(1)
SymbolParametersConditionsTaMin.Typ.Max.Unit
IDDVDDANA(1) Differential Mode

fs = 1 MSPS /

Reference buffer disabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA = VREF = 1.6V

Max.85°C

Typ.25°C

-105128µA
VDDANA = VREF = 3.6V-279307

fs = 1 MSPS /

Reference buffer enabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA = 1.6V, VREF = 1.0V-175231µA
VDDANA = 3.0V, VREF = 2.0V-300374
VDDANA= 3.6V, VREF= 3.0V-356438

fs = 10 kSPS /

Reference buffer disabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA = VREF = 1.6V-3041µA
VDDANA = VREF = 3.6V-5371

fs = 10 kSPS /

Reference buffer enabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA= 1.6V, VREF= 1.0V-95139µA
VDDANA = 3.0V, VREF = 2.0V-115178
VDDANA = 3.6V, VREF = 3.0V-122187
IDDVDDANA(1) Single-Ended Mode

fs = 1 MSPS /

Reference buffer disabled

VDDANA = VREF = 1.6V

Max.85°C

Typ.25°C

-138158µA
VDDANA = VREF = 3.6V-321359

fs = 1 MSPS /

Reference buffer enabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA = 1.6V, VREF = 1.0V-203257µA
VDDANA = 3.0V, VREF = 2.0V-331413
VDDANA = 3.6V, VREF = 3.0V-388482

fs = 10 kSPS /

Reference buffer disabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA = VREF = 1.6V-4662µA
VDDANA = VREF = 3.6V-89120

fs = 10 kSPS /

Reference buffer enabled /

BIASREFBUF = '111',

BIASREFCOMP = '111'

VDDANA = 1.6V, VREF = 1.0V-109157µA
VDDANA = 3.0V, VREF = 2.0V-138211
VDDANA = 3.6V, VREF = 3.0V-148228
Note:
  1. These values are based on characterization.
Table 44-25. Differential Mode(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ENOBEffective Number of bits (with gain compensation) VDDANA = 3.0V / Vref = 2.0V 9.610.510.6bits
VDDANA = 1.6V/3.6V, Vref = 1.0V8.99.79.9
VDDANA = Vref = 1.6V1010.511.1
VDDANA = Vref = 3.6V10.510.911.0
TUETotal Unadjusted ErrorVDDANA = 3.0V, Vref = 2.0V-7.511LSB
INLIntegral Non LinearityVDDANA = 3.0V, Vref = 2.0V-+/-1.5+/-2.1LSB
DNLDifferential Non LinearityVDDANA = 3.0V, Vref = 2.0V-+/-0.8+1.1/-1.0LSB
Gain ErrorExternal Reference voltage 1.0V-+/-0.7+/-1.5%
External Reference voltage 3.0V+/-0.20.5
Internal Reference INTREF = 1.024V

(SUPC.VREF.SEL = 0x0)

-+/-0.4+/-4.4
VDDANA+/-0.10.4
VDDANA/2-+/-0.4+/-1.3
VDDANA/1.6-+/-0.3+/-0.9
Offset ErrorExternal Reference voltage 1.0V-+/-1.1+/-2.4mV
External Reference voltage 3.0V+/-1.13
Internal Reference INTREF = 1.024V

(SUPC.VREF.SEL = 0x0)

-+/-2.3+/-7.5
VDDANA+/-0.92.9
VDDANA/2-+/-1+/-2.6
VDDANA/1.6-+/-1+/-2.9
SFDRSpurious Free Dynamic RangeFs = 1MHz / Fin = 13 kHz / Full range Input signal VDDANA = 3.0V, Vref = 2.0V687577dB
SINADSignal to Noise and Distortion ratio606566
SNRSignal to Noise ratio616667
THDTotal Harmonic Distortion-74-73-67
Noise RMSExternal Reference voltage-1.02.5mV
Note:
  1. These values are based on characterization.
Table 44-26. Single-Ended Mode(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ENOBEffective Number of bits (with gain compensation) VDDANA = 3.0V / Vref = 2.0V 8.59.59.8bits
VDDANA = 1.6V/3.6V, Vref = 1.0V7.58.78.9
VDDANA = Vref = 1.6V9.09.59.8
VDDANA = Vref= 3.6V9.29.89.9
TUETotal Unadjusted ErrorVDDANA = 3.0V, Vref = 2.0V-17.431LSB
INLIntegral Non LinearityVDDANA = 3.0V, Vref = 2.0V-+/-2.2+/-10.1LSB
DNLDifferential Non LinearityVDDANA = 3.0V, Vref = 2.0V-+/-0.8+/-0.9LSB
Gain ErrorExternal Reference voltage 1.0V-+/-1+/-1.3%
External Reference voltage 3.0V+/-0.3+/-0.6
Internal Reference INTREF = 1.024V

(SUPC.VREF.SEL = 0x0)

-+/-0.4+/-3.2
VDDANA+/-0.1+/-0.3
VDDANA/2-+/-0.6+/-1.4
VDDANA/1.6-+/-0.4+/-1
Offset ErrorExternal Reference voltage 1.0V-+/-3.35+/-13mV
External Reference voltage 3.0V+/-3.6+/-23.7
Internal Reference INTREF = 1.024V

(SUPC.VREF.SEL = 0x0)

-+/-1+/-14.4
VDDANA+/-4.2+/-24.8
VDDANA/2-+/-5.7+/-10.1
VDDANA/1.6-+/-6.3+/-13
SFDRSpurious Free Dynamic RangeFs = 1MHz / Fin = 13 kHz / Full range Input signal VDDANA = 3.0V, Vref = 2.0V657178dB
SINADSignal to Noise and Distortion ratio535961
SNRSignal to Noise ratio535961
THDTotal Harmonic Distortion-76-7064
Noise RMSExternal Reference voltage-2.07.0mV
Note:
  1. These values are based on characterization.

The minimum sampling time tSAMPLEHOLD  for a given RSOURCE can be found using this formula:

tSAMPLEHOLD≥(RSAMPLE+RSOURCE)×(CSAMPLE)×(n+2)×ln⁡(2)

For a 12 bits accuracy: tSAMPLEHOLD≥(RSAMPLE+RSOURCE)×(CSAMPLE)×9.7