44.10.7 DETREF
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| ADC Ref | ADC internal reference | nom. 1.0V, VDDANA=3.0V, T= 25°C | 0.967 | 1.0 | 1.017 | V | |
| nom. 1.1V, VDDANA=3.0V, T= 25°C | 1.069 | 1.1 | 1.120 | V | |||
| nom. 1.2V, VDDANA=3.0V, T= 25°C | 1.167 | 1.2 | 1.227 | V | |||
| nom. 1.25V, VDDANA=3.0V, T= 25°C | 1.214 | 1.3 | 1.280 | V | |||
| nom. 2.0V, VDDANA=3.0V, T= 25°C | 1.935 | 2.0 | 2.032 | V | |||
| nom. 2.2V, VDDANA=3.0V, T= 25°C | 2.134 | 2.2 | 2.242 | V | |||
| nom. 2.4V, VDDANA=3.0V, T= 25°C | 2.328 | 2.4 | 2.458 | V | |||
| nom. 2.5V, VDDANA=3.0V, T= 25°C | 2.420 | 2.5 | 2.565 | V | |||
| Ref Temperature coefficient | drift over [-40, +85]°C | - | [-0.01:+0.015] | - | %/°C | ||
| drift over [25, +85]°C | - | [-0.01:+0.005] | - | %/°C | |||
| Ref Supply coefficient | drift over [1.6, 3.6]V | - | [-0.35:+0.35] | - | %/V | ||
| AC Ref / Bandgap | AC Ref Accuracy | VDDANA=3.0V, T= 25°C | 1.073 | 1.1 | 1.123 | V | |
| Ref Temperature coefficient | drift over [-40, +85]°C | - | [-0.01:+0.01] | - | %/°C | ||
| drift over [25, +85]°C | - | [-0.005:+0.001] | - | ||||
| Ref Supply coefficient | drift over[1.6, 3.6]V | - | [-0.35:+0.35] | - | %/V | ||
Note:
- These values are based on characterization.