44.10.3 Power-On Reset (POR) Characteristics
| Symbol | Parameters | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDD rising | 1.53 | 1.58 | 1.62 | V |
| VPOT- | Voltage threshold Level on VDD falling | 0.6 | 1.04 | 1.39 | V |
Note: These values are based on simulation. They are not covered
by production test limits or characterization.