44.12.5 Digital Frequency Locked Loop (DFLL48M) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | IDFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512 LDO Regulator mode | 46.6 | 47.8 | 49 | MHz |
| tSTARTUP | Start-up time | DFLLVAL.COARSE
= DFLL48M COARSE CAL DFLLVAL.FINE = 512 fOUT within 90 % of final value | - | 8.3 | 9.1 | μs |
Note:
- DFLL48 in open loop can be used only with LDO regulator
- These are based on characterization
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fCloseOUT | Average Output frequency |
fREF = XTAL, 32.768kHz, 100ppm DFLLMUL=1464 | 47.963 | 47.972 | 47.981 | MHz |
| fREF(2)(3) | Reference frequency | 732 | 32768 | 33000 | Hz | |
| fCloseJitter(1) | Cycle to Cycle jitter |
fREF = XTAL, 32.768kHz, 100ppm DFLLMUL=1464 | - | - | 0.51 | ns |
| tLOCK(1) | Lock time |
fREF = XTAL, 32.768kHz, 100ppm | - | 200 | 700 | μs |
Note:
- These are based on characterization
- To ensure that the device stays within the maximum allowed clock frequency, any reference clock for DFLL in close loop must be within a 2% error accuracy
- These values are based on simulation. They are not covered by production test limits or characterization.
| Symbol | Parameters | Conditions | Ta | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| IDD | Power consumption,Open loop |
DFLLVAL.COARSE = DFLL48M COARSE CAL DFLLVAL.FINE = 512, VDD=3.3V | Max. 85°C Typ. 25°C | - | 286 | - | µA |
| Power consumption, Close loop | fREF = 32.768kHz, VDD=3.3V | - | 362 | - |
Note:
- These values are based on characterization.