44.12.3 OSCULP32K
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | at 25 °C, at VDDIO = 3.3V | 31.557 | 32.768 | 34.313 | kHz |
| at 25 °C, over [1.62, 3.63]V | 31.670 | 32.768 | 34.420 | kHz | ||
| over[-40,+85]°C, over [1.62, 3.63]V | 25.806 | 32.768 | 39.014 | kHz | ||
| Duty | Duty Cycle | - | 50 | - | % |