39.122 GMAC Interrupt Mask Register Priority Queue x
A read of this register returns the value of the receive complete interrupt mask.
A write to this register directly affects the state of the corresponding bit in the Interrupt Status Register, causing an interrupt to be generated if a 1 is written.
The following values are valid for all listed bit names of this register:
0: Corresponding interrupt is enabled.
1: Corresponding interrupt is disabled.
Name: | GMAC_IMRPQx |
Offset: | 0x0640 + (x-1)*0x04 [x=1..2] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HRESP | ROVR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMP | AHB | RLEX | RXUBR | RCOMP | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |