36.20.20 PMECC Remainder x Register
Note: The block of registers HSMC_REMx[x=0..15] is instanced 8 times in the user
interface.
Name: | HSMC_REMx |
Offset: | 0x02B0 + x*0x04 [x=0..15] |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
REM2NP3[13:8] | |||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
REM2NP3[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
REM2NP1[13:8] | |||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REM2NP1[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 29:16 – REM2NP3[13:0] BCH Remainder 2 * N + 3
When sector size is set to 512 bytes, bit REM2NP3[29] is not used and read as zero.
If bit i of the REM2NP3 field is set to one, then the coefficient of the Xi is set to one; otherwise, the coefficient is zero.
Bits 13:0 – REM2NP1[13:0] BCH Remainder 2 * N + 1
When sector size is set to 512 bytes, bit REM2NP1[13] is not used and read as zero.
If bit i of the REM2NP1 field is set to one, then the coefficient of the Xi is set to one; otherwise, the coefficient is zero.