51.50 ISC Histogram Configuration Register

Name: ISC_HIS_CFG
Offset: 0x3D8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        RAR 
Access R/W 
Reset 0 
Bit 76543210 
   BAYSEL[1:0] MODE[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 8 – RAR Histogram Reset After Read

ValueDescription
0

Reset after Read mode is disabled.

1

Reset after Read mode is enabled.

Bits 5:4 – BAYSEL[1:0] Bayer Color Component Selection

ValueNameDescription
0 GRGR

Starting row configuration is G R G R (red row)

1 RGRG

Starting row configuration is R G R G (red row)

2 GBGB

Starting row configuration is G B G B (blue row)

3 BGBG

Starting row configuration is B G B G (blue row)

Bits 2:0 – MODE[2:0] Histogram Operating Mode

ValueNameDescription
0 GR

Gr sampling

1 R

R sampling

2 GB

Gb sampling

3 B

B sampling

4 Y

Luminance-only mode

5 RAW

Raw sampling

6 YCCIR656

Luminance only with CCIR656 10-bit or 8-bit mode