51.13 ISC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding source of interrupt is disabled.

1: The corresponding source of interrupt is enabled.

Name: ISC_INTMASK
Offset: 0x30
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    CCIRERRHDTOVDTODAOVVFPOV 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
    RERR   WERR 
Access RR 
Reset 00 
Bit 15141312111098 
   HISCLRHISDONE  LDONEDDONE 
Access RRRR 
Reset 0000 
Bit 76543210 
   DISSWRST  HDVD 
Access RRRR 
Reset 0000 

Bit 28 – CCIRERR CCIR Decoder Error Interrupt Mask

Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt Mask

Bit 26 – VDTO Vertical Synchronization Timeout Interrupt Mask

Bit 25 – DAOV Data Overflow Interrupt Mask

Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt Mask

Bit 20 – RERR Read Channel Error Interrupt Mask

Bit 16 – WERR Write Channel Error Interrupt Mask

Bit 13 – HISCLR Histogram Clear Interrupt Mask

Bit 12 – HISDONE Histogram Completed Interrupt Mask

Bit 9 – LDONE DMA List Done Interrupt Mask

Bit 8 – DDONE DMA Done Interrupt Mask

Bit 5 – DIS Disable Completed Interrupt Mask

Bit 4 – SWRST Software Reset Completed Interrupt Mask

Bit 1 – HD Horizontal Synchronization Detection Interrupt Mask

Bit 0 – VD Vertical Synchronization Detection Interrupt Mask