51.43 ISC Contrast And Brightness, Brightness Register

Name: ISC_CBC_BRIGHT
Offset: 0x3BC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      BRIGHT[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 BRIGHT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10:0 – BRIGHT[10:0] Image Brightness Control (signed 11 bits 1:10:0)

Brightness value is added or subtracted from the luminance Y data.