51.3 ISC Control Status Register

Name: ISC_CTRLSR
Offset: 0x08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 SIP        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    FIELD HISREQUPPROCAPTURE 
Access RRRR 
Reset 0000 

Bit 31 – SIP Synchronization In Progress

ValueDescription
0

The double domain synchronization is terminated.

1

The double domain synchronization is in progress.

Bit 4 – FIELD Field Status (only relevant when the video stream is interlaced)

ValueDescription
0

The current field/segment is a top field

1

The current field/segment is a bottom field.

Bit 2 – HISREQ Histogram Request Pending

ValueDescription
0

There is no histogram pending request.

1

Indicates that the histogram request is still pending.

Bit 1 – UPPRO Profile Update Pending

ValueDescription
0

There is no profile update pending request.

1

Indicates that the profile update request is still pending.

Bit 0 – CAPTURE Capture Pending

ValueDescription
0

Capture mode is disabled.

1

Capture is pending.