51.47 ISC Subsampling 4:2:2 to 4:2:0 Control Register

Name: ISC_SUB420_CTRL
Offset: 0x3CC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    FILTER   ENABLE 
Access R/WR/W 
Reset 00 

Bit 4 – FILTER Interlaced or Progressive Chrominance Filter

ValueDescription
0

Progressive filter {0.5, 0.5}.

1

Field-dependent filter, top field filter is {0.75, 0.25}, bottom field filter is {0.25, 0.75}.

Bit 0 – ENABLE 4:2:2 to 4:2:0 Vertical Subsampling Filter Enable (Center Aligned)

ValueDescription
0

Subsampler disabled.

1

Subsampler enabled.