51.18 ISC White Balance Offset for B and GB Register

Name: ISC_WB_O_BGB
Offset: 0x64
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    GBOFST[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 GBOFST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
    BOFST[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 BOFST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:16 – GBOFST[12:0] Offset Green Component for Blue Row (signed 13 bits, 1:12:0)

Bits 12:0 – BOFST[12:0] Offset Blue Component (signed 13 bits, 1:12:0)