51.28 ISC Color Correction BR BG Register

Name: ISC_CC_BR_BG
Offset: 0x8C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     BGGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 BGGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     BRGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 BRGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – BGGAIN[11:0] Green Gain for Blue Component (signed 12 bits, 1:3:8)

Bits 11:0 – BRGAIN[11:0] Red Gain for Blue Component (signed 12 bits, 1:3:8)