51.48 ISC Rounding, Limiting and Packing Configuration Register

Name: ISC_RLP_CFG
Offset: 0x3D0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ALPHA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
     MODE[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 15:8 – ALPHA[7:0] Alpha Value for Alpha-enabled RGB Mode

This field is relevant for ARGB444, ARGB555 and ARGB32 pixel formats.

Bits 3:0 – MODE[3:0] Rounding, Limiting and Packing Mode

ValueNameDescription
0 DAT8

8-bit data

1 DAT9

9-bit data

2 DAT10

10-bit data

3 DAT11

11-bit data

4 DAT12

12-bit data

5 DATY8

8-bit luminance only

6 DATY10

10-bit luminance only

7 ARGB444

12-bit RGB+4-bit Alpha (MSB)

8 ARGB555

15-bit RGB+1-bit Alpha (MSB)

9 RGB565

16-bit RGB

10 ARGB32

24-bits RGB mode+8-bit Alpha

11 YYCC

YCbCr mode (full range, [0–255])

12 YYCC_LIMITED

YCbCr mode (limited range)