51.22 ISC Color Filter Array Configuration Register

Name: ISC_CFA_CFG
Offset: 0x74
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    EITPOL  BAYCFG[1:0] 
Access R/WR/WR/W 
Reset 000 

Bit 4 – EITPOL Edge Interpolation

ValueDescription
0

Edges are not interpolated.

1

Edge interpolation is performed.

Bits 1:0 – BAYCFG[1:0] Color Filter Array Pattern

ValueNameDescription
0 GRGR

Starting row configuration is G R G R (red row).

1 RGRG

Starting row configuration is R G R G (red row).

2 GBGB

Starting row configuration is G B G B (blue row).

3 BGBG

Starting row configuration is B G B G (blue row).