51.2 ISC Control Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Performs the corresponding command.

Name: ISC_CTRLDIS
Offset: 0x04
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        SWRST 
Access W 
Reset  
Bit 76543210 
        DISABLE 
Access W 
Reset  

Bit 8 – SWRST Software Reset

Bit 0 – DISABLE Capture Disable