51.7 ISC Clock Enable Register
| Name: | ISC_CLKEN |
| Offset: | 0x18 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MCEN | ICEN | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
Bit 1 – MCEN Camera Sensor Clock Domain Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the camera sensor clock. |
Bit 0 – ICEN ISP Clock Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the ISP clock. |