51.1 ISC Control Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding command.

Name: ISC_CTRLEN
Offset: 0x00
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       FUPPRO  
Access W 
Reset  
Bit 76543210 
     HISCLRHISREQUPPROCAPTURE 
Access WWWW 
Reset  

Bit 9 – FUPPRO Force Update Color Profile

Bit 3 – HISCLR Histogram Clear

Bit 2 – HISREQ Histogram Request

Bit 1 – UPPRO Update Profile

Bit 0 – CAPTURE Capture Input Stream Command