4.7 XCVR Interface
(Ask a Question)The transceiver I/O available in the RT PolarFire® SoC device is dedicated for high-speed serial communication protocols. Libero Defined DNC pins are pulled up internally when not used in the Libero design. The following table lists the XCVR interface pins.
| Name | Direction | Description | Unused Condition |
|---|---|---|---|
| XCVR_xy_REFCLK_P | Input | Differential serial reference clock xy - location x- transceiver number (0, 1, 2 and 3) y- lane number (0, 1, 2 and 3) | DNC |
| XCVR_xy_REFCLK_N | |||
| XCVR_x_TXy_P | Output | Differential serial transmit pins. x - transceiver number (0, 1, 2 and 3) y- lane number (0, 1, 2 and 3) | Libero-defined DNC |
| XCVR_x_TXy_N | |||
| XCVR_x_RXy_P | Input | Differential serial receive pins. x- transceiver number (0, 1, 2 and 3) y- lane number (0, 1, 2 and 3) | Libero-defined DNC, see PolarFire Family Transceiver User Guide. |
| XCVR_x_RXy_N |