4.1 User I/O
(Ask a Question)RT PolarFire® SoC FPGA I/Os are paired up to meet the differential I/O standards and grouped into lanes of 12 buffers with a lane controller for memory interfaces. For more information about the memory controller, see PolarFire Family Memory Controller User Guide.
Two types of I/O buffers are available—HSIO and GPIO. HSIO is optimized for 1.2 Gbps (DDR4) operation with operating supplies between 1.1V and 1.8V. GPIO buffers support a wider range of I/O interfaces with speeds of up to 1066 Mbps when using single-ended standards and 1.25 Gbps when using differential standards. GPIO supports multiple standards with an integrated Clock Data Recovery (CDR) to high-speed serial interfaces such as 1 GbE.
- IO = Type of I/O
- x = I/O pair number in bank z
- y = P (positive) or N (negative). In Single-ended mode, the I/O pair operates as two separate I/O—P and N. Differential mode is implemented with a fixed I/O pair and cannot be split with an adjacent I/O.
- B = Bank (For more information, see note in Supported I/O Features)
- z = Bank number
GPIOxyBz and HSIOxyBz are bidirectional user I/O pins that are capable of differential signaling.