4.6 Dedicated I/O Bank Pins
(Ask a Question)JTAG, SPI and DEVRST_N signals share the same bank 3 supply and are not directly available to the fabric. SPI I/O are, however, dynamically switched over to be used by the fabric whenever the RT PolarFire® SoC controller is not using them. Dedicated I/O bank supplies must be powered up above their operational threshold and enabled before the RT PolarFire SoC controller negates the main power-on reset to the FPGA fabric. The following tables list the JTAG, SPI and DEVRST_N pin names and descriptions. Libero configures unused user I/O as input buffer disabled, output buffer tri-stated with weak pull-up. For more information about unused conditions, see RT PolarFire SoC FPGA Board Design User Guide.
| Pin Names | Direction | Weak Pull-Up/Unused Condition | Description |
|---|---|---|---|
| TMS | Input | DNC | JTAG test mode select |
| TRSTB | Input | Must be connected to VDDI3 through a 1 kΩ resistor. | JTAG test reset. Must be held low during device operation. |
| TDI | Input | DNC | JTAG test data in |
| TCK | Input |
Must be connected to VSS through a 10 kΩ resistor | JTAG test clock |
| TDO | Output | DNC | JTAG test data out |
The following table lists the device reset pin.
| Name | Direction | Weak Pull-up | Description |
|---|---|---|---|
| DEVRST_N | Input | 22 kΩ | Device reset (asserted low). |
The following table lists the SPI interface pins.
| Name | Direction | Unused Condition | Description |
|---|---|---|---|
| SCK | Bidirectional | Connect to VSS through a 10 kΩ resistor | SPI clock |
| SS | Bidirectional | Connect to VSS through a 10 kΩ resistor | SPI slave select 1 |
| SDI | Input | Connect to VDDI3 through a 10 kΩ resistor | SDI input 1 |
| SDO | Output | DNC | SDO output 1 |
| SPI_EN | Input | Connect to VSS through a 10 kΩ resistor | SPI enable 0: SPI output tri-stated 1: Enabled Pulled up or down through a resistor or driven dynamically from an external source to enable or tri-state the SPI I/O. |
| IO_CFG_INTF | Input | Connect to VSS through a 10 kΩ resistor | SPI I/O configuration 0: SPI slave interface 1: SPI master interface Pulled up or down through a resistor or driven dynamically from an external source to indicate whether the shared SPI is a master or slave. |
- The SCK, SS, SDI, and SDO pins are shared between the system controller and the FPGA fabric. When the system controller’s SPI is enabled and configured as a master, the system controller hands over the control of the SPI to the fabric (after device power-up).
The following table lists the special pins.
| Name | Direction | Description | Unused Condition |
|---|---|---|---|
| NC | — | No connect pin. This pin indicates that it is not connected within the circuitry. NC pins can be driven by any voltage or can be left floating with no effect on the operation of the device. | — |
| DNC | — | Do not connect pin. DNC pins must not be connected to any signals on the PCB, and they must be left unconnected. | — |
| LPRB_A | Output | Specifies an internal signal for probing (oscilloscope-like feature). The two live probe I/O cells function as either a Live probe or User I/O (GPIO). | Libero-defined DNC |
| LPRB_B | Output | Libero-defined DNC | |
| FF_EXIT_N | Input | Reserved | — |
| Shield Signal | Output | Shield signal is required for each DDR data byte signal. It must be driven with maximum drive strength to improve the signal integrity. | Only when DDR controller is in use |