44.6.10.4 Cascaded Inverting PGA
The OPAMPs can be configured as three cascaded, inverting PGAs using these settings in OPAMPCTRLx:
| MUXPOS | MUXNEG | RES1MUX | POTMUX | RES2VCC | RES2OUT | RES1EN | ANAOUT | |
|---|---|---|---|---|---|---|---|---|
| OPAMP0 | 0010 | 001 | 001 | 100 | 0 | 1 | 1 | 0 |
| OPAMP1 | 0010 | 001 | 010 | 100 | 0 | 1 | 1 | 0 |
| OPAMP2 | 0010 | 001 | 010 | 100 | 0 | 1 | 1 | 0 |