44.6.10.1 Voltage Follower
In this mode the unity gain path is selected for the negative input. The OPAMPCTRLx register can be configured as follows:
| MUXPOS | MUXNEG | RES1MUX | POTMUX | RES2VCC | RES2OUT | RES1EN | ANAOUT | |
|---|---|---|---|---|---|---|---|---|
| OPAMP0 | 0000 | 011 | - | - | 0 | 0 | 0 | 0 |
| OPAMP1 | 0000 | 011 | - | - | 0 | 0 | 0 | 0 |
| OPAMP2 | 0000 | 011 | - | - | 0 | 0 | 0 | 0 |