48.8.1 Crystal Oscillator (XOSC) Characteristics
| Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|---|
| IDD | Current consumption | F=2 MHz - CL=20 pF XOSC,GAIN=0, VCC=3.3V | AMPGC=OFF | Max 125°C, Typ 25°C | - | 66 | 106 | µA |
| AMPGC=ON | - | 62 | 107 | |||||
| F=4 MHz - CL=20 pF XOSC,GAIN=1, VCC=3.3V | AMPGC=OFF | - | 107 | 164 | ||||
| AMPGC=ON | - | 70 | 132 | |||||
| F=8 MHz - CL=20 pF XOSC,GAIN=2, VCC=3.3V | AMPGC=OFF | - | 200 | 307 | ||||
| AMPGC=ON | - | 118 | 180 | |||||
| F=16 MHz - CL=20 pF XOSC,GAIN=3, VCC=3.3V | AMPGC=OFF | - | 436 | 630 | ||||
| AMPGC=ON | - | 247 | 382 | |||||
| F=32 MHz - CL=20 pF XOSC,GAIN=4, VCC=3.3V | AMPGC=OFF | - | 1303 | 2251 | ||||
| AMPGC=ON | - | 627 | 1116 | |||||
Note:
- These values are based on characterization, and are not covered in test limits in production.