8.2.1.2 LP, XT, HS Modes
The LP, XT and HS modes support the use of quartz crystal resonators or ceramic resonators connected to OSC1 and OSC2 (Figure 8-3). The three modes select a low, medium or high gain setting of the internal inverter-amplifier to support various resonator types and speed.
LP Oscillator mode selects the lowest gain setting of the internal inverter-amplifier. LP mode current consumption is the least of the three modes. This mode is designed to drive only 32.768 kHz tuning-fork type crystals (watch crystals). but can operate up to 100 kHz.
XT Oscillator mode selects the intermediate gain setting of the internal inverter-amplifier. XT mode current consumption is the medium of the three modes. This mode is best suited to drive crystals and resonators with a frequency range up to 4 MHz.
HS Oscillator mode selects the highest gain setting of the internal inverter-amplifier. HS mode current consumption is the highest of the three modes. This mode is best suited for resonators that require operating frequencies up to 20 MHz.
Figure 8-3 and Figure 8-4 show typical circuits for quartz crystal and ceramic resonators, respectively.
![](GUID-8915BC1B-7115-4B52-BC21-8639F5778FF2-low.png)
![](GUID-5F05A28D-5BE9-4F4B-BEC5-A07A724683C5-low.png)
- Quartz crystal characteristics vary according to type, package and manufacturer. The user may consult the manufacturer data sheets for specifications and recommended application.
- Always verify oscillator performance over the VDD and temperature range that is expected for the application.
- For oscillator design assistance, reference the following Microchip application
notes:
- AN826, “Crystal Oscillator Basics and Crystal Selection for PIC® and PIC® Devices” (DS00826)
- AN849, “Basic PIC® Oscillator Design” (DS00849)
- AN943, “Practical PIC® Oscillator Analysis and Design” (DS00943)
- AN949, “Making Your Oscillator Work” (DS00949)