8.2.1 External Clock Sources

An external clock source can be used as the device system clock by performing one of the following actions:

  • Program the RSTOSC bits in the Configuration Word 1 to select an external clock source that will be used as the default system clock upon a device Reset.
  • Write the NOSC and NDIV bits to switch the system clock source.